??
CAD model selection
Selectable products: 1
560897
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6870F - Horizontal toggle clamp with auto-adjust clamping height, with open clamping arm and horizontal base
Bill of material
560897
BESTNR
Order No.
560897
GR
Size
70
PDF
catalog sheet
PDF
F1
Force F1
3 kN
AHA
automatic height compensation S
35 mm
XAHA
maximum height compensation
60 mm
AS
Clamping screw
M 8 x 66
GEW
Weight
575 g
POS
Position
A
8.5 mm
B
104 mm
C
25.4 mm
C1
25,4 mm
D
6.5 mm
D1
6.5 mm
VB
mm
Enter value for VB
mm
cm
inch
ft
E
35.0 mm
F
22.3 mm
H
41 mm
H1
90 mm
H2
174 mm
HWMIN
-6.6 mm
HWMAX
19.7 mm
I
13 mm
K
6.3 mm
L
12.7 mm
L1
261 mm
M
32 - 44
M1
38 mm
N
57.0 mm
P
63.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772003647
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D