??
CAD model selection
Selectable products: 1
554881
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6871 - Horizontal toggle clamp with auto-adjust clamping height, with open clamping arm and angle base
Bill of material
554881
BESTNR
Order No.
554881
GR
Size
20
PDF
catalog sheet
PDF
F1
Force F1
2 kN
AHA
automatic height compensation S
20 mm
XAHA
maximum height compensation
35 mm
AS
Clamping screw
M 6 x 49
GEW
272 g
POS
Position
A
6.0 mm
B
56 mm
C
20 - 26 mm
D
5.6 mm
D1
5.6 mm
VB
mm
Enter value for VB
mm
cm
inch
ft
E
22.0 mm
F
24 mm
H
68.0 mm
H1
111.0 mm
H2
122 mm
HWMIN
3
HWMAX
21 mm
I
10.000 mm
K
7.1 mm
L1
184 mm
M
25.4 mm
N
45 mm
P
38.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772003654
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number554881
Order No.554881
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 129.90EUR
Gross list prices from 1028.20EUR
Quantity unitPiece
NoticeEx stock subject to being unsold
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:42 AM
Preview - Generation
Preview
3D
Dimension
2D