??
CAD model selection
Selectable products: 1
554884
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6872 - Horizontal toggle clamp with auto-adjust clamping height, with open clamping arm and vertical base
Bill of material
554884
BESTNR
Order No.
554884
GR
Size
50
PDF
catalog sheet
PDF
F1
Force F1
3 kN
AHA
automatic height compensation S
35 mm
XAHA
maximum height compensation
40 mm
AS
Clamping screw
M 8 x 50
GEW
560 g
POS
Position
A
8.4 mm
B
106.500 mm
C
38.0 mm
D
6.5 mm
D1
6.5 mm
VB
mm
Enter value for VB
mm
cm
inch
ft
E
35.0 mm
F
50 mm
H
59 mm
H1
94.5 mm
H2
158 mm
HWMIN
28.0
HWMAX
38 mm
I
13 mm
K
8.5 mm
L
19 mm
L1
243 mm
M
45 - 49 mm
M1
49.0 mm
N
27 mm
P
55 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772003685
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number554884
Order No.554884
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 130.90EUR
Gross list prices from 1029.50EUR
Quantity unitPiece
NoticeEx stock subject to being unsold
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:42 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.