??
CAD model selection
Selectable products: 1
554885
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6873 - Push-pull type toggle clamp with auto-adjust clamping width, with angle base
Bill of material
554885
BESTNR
Order No.
554885
GR
Size
15
PDF
catalog sheet
PDF
F1
Force F1
2 kN
AHA
automatic stroke compensation S
8 mm
XAHA
maximum stroke compensation S
25 mm
AHUB
automatic stroke compensation S
mm
Enter value for AHUB
automatic stroke compensation S
mm
cm
inch
ft
AS
Clamping screw
M 6 x 37 mm
GEW
272 g
POS
Position
A
8.5 mm
BMIN
42 mm
BMAX
59 mm
C
20 - 26 mm
D
Diameter
5.6 mm
D1
5.6 mm
H
66 mm
H1
91 mm
H2
173 mm
HWMIN
13 mm
HWMAX
29 mm
I
Thread
M 6 mm
K
7.1 mm
L1
167 mm
M
25.4 mm
N
45 mm
P
38 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772003692
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number554885
Order No.554885
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 130.40EUR
Gross list prices from 1029.10EUR
Quantity unitPiece
NoticeEx stock subject to being unsold
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:42 AM
Preview - Generation
Preview
3D
Dimension
2D