??
CAD model selection
Selectable products: 1
554886
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6873 - Push-pull type toggle clamp with auto-adjust clamping width, with angle base
Bill of material
554886
BESTNR
Order No.
554886
GR
Size
25
PDF
catalog sheet
PDF
F1
Force F1
3 kN
AHA
automatic stroke compensation S
13 mm
XAHA
maximum stroke compensation S
35 mm
AHUB
automatic stroke compensation S
mm
Enter value for AHUB
automatic stroke compensation S
mm
cm
inch
ft
AS
Clamping screw
M 8 x 50 mm
GEW
612 g
POS
Position
A
11.8 mm
BMIN
58 mm
BMAX
83 mm
C
20.5 - 30 mm
D
Diameter
6.5 mm
D1
6.5 mm
H
84 mm
H1
119 mm
H2
238 mm
HWMIN
16 mm
HWMAX
39 mm
I
Thread
M 8 mm
K
10.6 mm
L1
236 mm
M
38.1 mm
N
57 mm
P
51 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772003708
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D