??
CAD model selection
Selectable products: 1
AMF560905
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6874F - Push-pull type toggle clamp with auto-adjust clamping width, with horizontal base
Bill of material
AMF560905
BESTNR
Order No.
560905
GR
Size
25
PDF
catalog sheet
PDF
F1
Force F1
3 kN
AHUB
automatic stroke compensation S
mm
Enter value for AHUB
automatic stroke compensation S
mm
cm
inch
ft
AHUBMAX
automatic stroke compensation S
13 mm
HUBMAX
maximum stroke compensation S
35 mm
AS
Clamping screw
M 8 x 50 mm
GEW
550 g
A
11.8 mm
POS
Position
BMIN
72 mm
BMAX
98 mm
C
25.4 mm
C1
25,4 mm
D
Diameter
6.5 mm
D1
6.5 mm
HWMIN
16 mm
HWMAX
35 mm
H
23.2 mm
H1
71 mm
H2
207 mm
I
Thread
M 8 mm
K
6.3 mm
L
12.7 mm
L1
256 mm
M
32 - 44 mm
M1
38 mm
N
57.0 mm
P
63.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772003722
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D