??
CAD model selection
Selectable products: 1
551720
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 68301 - Clamping screw for horizontal acting toggle clamp PLUS
Bill of material
551720
BESTNR
Order No.
551720
GR
Size
4
PDF
catalog sheet
PDF
MXL
Screw
M10x 76
D
Diameter
26 mm
D1
Diameter
20 mm
L3
28 - 44 mm
L3MIN
28 mm
L3MAX
44 mm
L3HW
Stroke
mm
Enter value for L3HW
Stroke
mm
cm
inch
ft
GEW
Weight
95 g
CTN
Customs tariff number
73181575
EAN
European Article Number
4020772551728
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number551720
Order No.551720
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 113.50EUR
Gross list prices from 1013.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:42 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.