??
CAD model selection
Selectable products: 1
552698
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 68301 - Clamping screw for horizontal acting toggle clamp PLUS
Bill of material
552698
BESTNR
Order No.
552698
GR
Size
1
PDF
catalog sheet
PDF
MXL
Screw
M 5x 35
D
Diameter
11 mm
D1
Diameter
10 mm
L3
9 - 18 mm
L3MIN
9 mm
L3MAX
18 mm
L3HW
Stroke
mm
Enter value for L3HW
Stroke
mm
cm
inch
ft
GEW
Weight
15 g
CTN
Customs tariff number
73181582
EAN
European Article Number
4020772552695
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number552698
Order No.552698
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 19.00EUR
Gross list prices from 108.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:42 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.