??
CAD model selection
Selectable products: 1
555178
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 68301NI - Clamping screw for horizontal acting toggle clamp PLUS
Bill of material
555178
BESTNR
Order No.
555178
GR
Size
4
PDF
catalog sheet
PDF
MXL
Screw
M10x 76
D
Diameter
26 mm
D1
Diameter
20 mm
L3
28 - 44 mm
L3HW
Stroke
mm
Enter value for L3HW
Stroke
mm
cm
inch
ft
GEW
Weight
95 g
CTN
Customs tariff number
40169991
EAN
European Article Number
4020772004316
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number555178
Order No.555178
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 117.00EUR
Gross list prices from 1016.10EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:43 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.