??
CAD model selection
Selectable products: 1
558996
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 68301NI - Clamping screw for horizontal acting toggle clamp PLUS
Bill of material
558996
BESTNR
Order No.
558996
GR
Size
3
PDF
catalog sheet
PDF
MXL
Screw
M 8x 58
D
Diameter
21 mm
D1
Diameter
16 mm
L3
22 - 31 mm
L3HW
Stroke
mm
Enter value for L3HW
Stroke
mm
cm
inch
ft
GEW
Weight
45 g
CTN
Customs tariff number
40169991
EAN
European Article Number
4020772004316
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number558996
Order No.558996
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 115.90EUR
Gross list prices from 1014.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:51 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.