??
CAD model selection
Selectable products: 1
557079
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6875 - Clamping screw
Bill of material
557079
BESTNR
Order No.
557079
GR
Size
1
PDF
catalog sheet
PDF
MXL
Screw
M 6 x 49
D
Diameter
19 mm
L3
mm
Enter value for L3
mm
cm
inch
ft
L3N
L3 min.
16.0 mm
L3X
L3 max.
34.0 mm
GEW
Weight
23 g
CTN
Customs tariff number
73181582
EAN
European Article Number
4020772009311
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
PPATH
../916_variabel/amf6875_sbl.prj
Procurement
Part number557079
Order No.557079
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 110.50EUR
Gross list prices from 109.30EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:43 AM
Preview - Generation
Preview
3D
Dimension
2D