??
CAD model selection
Selectable products: 1
557080
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6875 - Clamping screw
Bill of material
557080
BESTNR
Order No.
557080
GR
Size
2
PDF
catalog sheet
PDF
MXL
Screw
M 8 x 50
D
Diameter
27 mm
L3
mm
Enter value for L3
mm
cm
inch
ft
L3N
L3 min.
21.0 mm
L3X
L3 max.
31.0 mm
GEW
Weight
51 g
CTN
Customs tariff number
73181582
EAN
European Article Number
4020772009328
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
PPATH
../916_variabel/amf6875_sbl.prj
Preview - Generation
Preview
3D
Dimension
2D