??
CAD model selection
Selectable products: 1
557074
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6887 - U-washer, galvanised and passivated
Bill of material
557074
BESTNR
Order No.
557074
GR
Size
1+2
PDF
catalog sheet
PDF
AS
Clamping screw
M 6
A
Diameter
6.3 mm
B
11.5 mm
C
4.4 mm
D
14.0 mm
E
11.0 mm
GEW
Weight
2 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772004903
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Procurement
Part number557074
Order No.557074
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 11.56EUR
Gross list prices from 101.38EUR
Gross list prices from 1001.22EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:43 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.