??
CAD model selection
Selectable products: 1
99119
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6891 - Self-aligning clamping screw for open clamping arms
Bill of material
99119
BESTNR
Order No.
99119
GR
Size
1
PDF
catalog sheet
PDF
SC
Screw
M5x35
MUT
Nuts for T-slots (T-nuts)
-
USC
U-Washer
1
D
Diameter
12 mm
L
37 mm
L3
mm
Enter value for L3
mm
cm
inch
ft
W
Angle
°
GEW
Weight
12 g
CTN
Customs tariff number
73181582
EAN
European Article Number
4020772099114
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number99119
Order No.99119
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 116.70EUR
Gross list prices from 1014.60EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:05 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.