??
CAD model selection
Selectable products: 1
99135
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6891 - Self-aligning clamping screw for open clamping arms
Bill of material
99135
BESTNR
Order No.
99135
GR
Size
3
PDF
catalog sheet
PDF
SC
Screw
M8x75
MUT
Nuts for T-slots (T-nuts)
-
USC
U-Washer
3
D
Diameter
16 mm
L
78 mm
L3
mm
Enter value for L3
mm
cm
inch
ft
W
Angle
°
GEW
Weight
47 g
CTN
Customs tariff number
73181582
EAN
European Article Number
4020772099138
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number99135
Order No.99135
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 117.00EUR
Gross list prices from 1015.30EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:05 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.