??
CAD model selection
Selectable products: 1
99259
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6892 - Federnde Andrueckschraube fuer offene Haltearme
Bill of material
99259
BESTNR
Best.-Nr.
99259
GR
Groesse
3
PDF
Katalogblatt
PDF
B
14.5 mm
G
Gewinde
8 mm
G1
Gewinde
5 mm
L
13 mm
L3MIN
L3 min
39 mm
L3MAX
L3 max
52 mm
L4
5.3 mm
S1
Schutzkappe
30 mm
GEW
Gewicht
55 g
CTN
Zolltarifnummer
84669360
EAN
EAN-Code
4020772099251
REACH
Information Present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Candidate list validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D