??
CAD model selection
Selectable products: 1
99309
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6893 - Rubber nose
Bill of material
99309
BESTNR
Order No.
99309
GR
Size
M 4
PDF
catalog sheet
PDF
SW
7 mm
D
Diameter
11.0 mm
D1
Diameter
7 mm
H
8.5 mm
H1
4.2 mm
GEW
Weight
1 g
CTN
Customs tariff number
40169997
EAN
European Article Number
4020772099305
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number99309
Order No.99309
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 114.70EUR
Gross list prices from 27.35EUR
Gross list prices from 34.92EUR
Gross list prices from 43.70EUR
Gross list prices from 52.96EUR
Gross list prices from 62.46EUR
Gross list prices from 72.10EUR
Gross list prices from 81.86EUR
Gross list prices from 91.64EUR
Gross list prices from 101.36EUR
Gross list prices from 1001.16EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:05 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.