??
CAD model selection
Selectable products: 1
99325
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6893 - Rubber nose
Bill of material
99325
BESTNR
Order No.
99325
GR
Size
M 5
PDF
catalog sheet
PDF
SW
8 mm
D
Diameter
12.5 mm
D1
Diameter
8 mm
H
10.0 mm
H1
5.0 mm
GEW
Weight
1 g
CTN
Customs tariff number
40169997
EAN
European Article Number
4020772099329
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number99325
Order No.99325
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 115.30EUR
Gross list prices from 27.65EUR
Gross list prices from 35.10EUR
Gross list prices from 43.82EUR
Gross list prices from 53.06EUR
Gross list prices from 62.56EUR
Gross list prices from 72.18EUR
Gross list prices from 81.92EUR
Gross list prices from 91.70EUR
Gross list prices from 101.40EUR
Gross list prices from 1001.20EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:05 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.