??
CAD model selection
Selectable products: 1
99366
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6893 - Rubber nose
Bill of material
99366
BESTNR
Order No.
99366
GR
Size
M12- SW19
PDF
catalog sheet
PDF
SW
19 mm
D
Diameter
26.0 mm
D1
Diameter
19 mm
H
20.0 mm
H1
9.5 mm
GEW
Weight
9 g
CTN
Customs tariff number
40169997
EAN
European Article Number
4020772099367
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D