??
CAD model selection
Selectable products: 1
99382
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6893 - Rubber nose
Bill of material
99382
BESTNR
Order No.
99382
GR
Size
M 16
PDF
catalog sheet
PDF
SW
24 mm
D
Diameter
33.0 mm
D1
Diameter
24 mm
H
27.0 mm
H1
14.0 mm
GEW
Weight
19 g
CTN
Customs tariff number
40169997
EAN
European Article Number
4020772099381
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D