??
CAD model selection
Selectable products: 1
99473
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6894 - Clamping screw with a bonded pressure pad
Bill of material
99473
BESTNR
Order No.
99473
MXL
M 12x 100
PDF
catalog sheet
PDF
D
Diameter
31 mm
D1
Diameter
24 mm
L1
76 mm
GEW
Weight
105 g
CTN
Customs tariff number
40169991
EAN
European Article Number
4020772099473
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number99473
Order No.99473
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 17.95EUR
Gross list prices from 107.15EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:05 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.