??
CAD model selection
Selectable products: 1
99499
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6894 - Clamping screw with a bonded pressure pad
Bill of material
99499
BESTNR
Order No.
99499
MXL
M 8x 58
PDF
catalog sheet
PDF
D
Diameter
21 mm
D1
Diameter
16 mm
L1
42 mm
GEW
Weight
29 g
CTN
Customs tariff number
40169991
EAN
European Article Number
4020772099497
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number99499
Order No.99499
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 14.28EUR
Gross list prices from 103.78EUR
Gross list prices from 1003.36EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:05 AM
Preview - Generation
Preview
3D
Dimension
2D