??
CAD model selection
Selectable products: 1
94060
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6896 - Clamping arm extension
Bill of material
94060
BESTNR
Order No.
94060
GR
Size
1
PDF
catalog sheet
PDF
AS
Clamping screw
M 5
A
5.2 mm
E
45 mm
I
12 mm
L
55.0 mm
SW
8 mm
GEW
Weight
25 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772094065
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D