??
CAD model selection
Selectable products: 1
94086
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6896 - Clamping arm extension
Bill of material
94086
BESTNR
Order No.
94086
GR
Size
2
PDF
catalog sheet
PDF
AS
Clamping screw
M 6
A
6.2 mm
E
65 mm
I
14 mm
L
73.5 mm
SW
10 mm
GEW
Weight
40 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772094089
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D