??
CAD model selection
Discontinued product
Product discontinued since Mar 31, 2024. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
555182
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6898V - Rotable base unit
Bill of material
555182
BESTNR
Order No.
555182
GR
Size
1
PSZ
fitting
Waagrechtspanner 6830 -2 / -3
POS
Size
mm
A
41 mm
A1
9.0 mm
C
54 mm
C1
26.0 mm
C2
-
H
11.4 mm
K
47 mm
L
76 mm
N1
26.0 mm
N2
- mm
GEW
Weight
430 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772004323
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D