??
CAD model selection
Selectable products: 1
557094
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6899 - Clamping arm extension
Bill of material
557094
BESTNR
Order No.
557094
GR
Size
1
PDF
catalog sheet
PDF
AS
Clamping screw
M 5
B
6 mm
E
12 mm
I
11 mm
L
61 mm
SW
7 mm
GEW
Weight
24 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772005962
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D