??
CAD model selection
Selectable products: 1
557095
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6899 - Clamping arm extension
Bill of material
557095
BESTNR
Order No.
557095
GR
Size
2
PDF
catalog sheet
PDF
AS
Clamping screw
M 6
B
8 mm
E
15 mm
I
14 mm
L
90 mm
SW
8 mm
GEW
Weight
47 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772005979
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number557095
Order No.557095
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 131.50EUR
Gross list prices from 1028.20EUR
Gross list prices from 10025.20EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:43 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.