??
CAD model selection
Selectable products: 1
554178
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 5010SUS - Transmitter unit
Bill of material
554178
BESTNR
Order No.
554178
EK
Cabled input
1
AD
Output wireless
1
BL
Battery life up to
1,5 Jahre
SZA
Ingress protection
IP67
B
40 mm
D
Diameter
3.1 mm
D1
Diameter
4.8 mm
G
M8 x 1 mm
H
29 mm
H1
6 mm
H2
4.5 mm
L
61 mm
L1
54 mm
L2
48.5 mm
L3
8.3 mm
L4
40 mm
GEW
Weight
60 g
CTN
Customs tariff number
85269200
EAN
European Article Number
4020772005542
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D