??
CAD model selection
Selectable products: 1
554862
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 5020-D01 - Wireless pressure switch
Bill of material
554862
BESTNR
Order No.
554862
AD
Output wireless
1
BD
Operating pressure
20 - 200 bar
BL
Battery life up to
1,5 Jahre
SZA
Ingress protection
IP67
B
40 mm
D
Diameter
30 mm
D1
Diameter
44 mm
D2
Diameter
2 mm
G
M 5 mm
H
82 mm
H1
20 mm
H2
42 mm
L
90 mm
L1
53 mm
L2
7 mm
SW
5 mm
GEW
Weight
1240 g
CTN
Customs tariff number
85269200
EAN
European Article Number
4020772005627
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D