??
CAD model selection
Selectable products: 1
554795
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 5020-M01 - Microswitch M01
Bill of material
554795
BESTNR
Order No.
554795
TYP
Model
Plastic housing
HUB
Stroke
2.7 mm
L1
Length of connecting cable
150 mm
SZA
Ingress protection
IP67
A
5.5 mm
A1
1.5 mm
B
12.9 mm
B1
8.3 mm
D
Diameter
3 mm
D1
Diameter
3.2 mm
D2
Diameter
12 mm
G
Thread
M8 x 1 mm
L
213 mm
L2
17.2 mm
L3
14.45 mm
GEW
Weight
50 g
CTN
Customs tariff number
85444290
EAN
European Article Number
4020772005566
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D