??
CAD model selection
Selectable products: 1
554797
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 5020-M02 - Microswitch IP44
Bill of material
554797
BESTNR
Order No.
554797
TYP
Model
Stainless steel housing
GK
Precision
0.01 mm
HUB
Stroke
0.5 mm
L1
Length of connecting cable
150 mm
SZA
Ingress protection
IP44
B
3 mm
D
Diameter
11.5 mm
G
Thread
M8 x 1 mm
G1
Thread
M 10 x 0.75
L
209 mm
L2
18 mm
SW
Width across flats
8 mm
SW2
SW - Mutter
13 mm
GEW
Weight
75 g
CTN
Customs tariff number
85444290
EAN
European Article Number
4020772005580
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D