??
CAD model selection
Selectable products: 1
556265
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 5020-M03 - Microswitch IP67
Bill of material
556265
BESTNR
Order No.
556265
TYP
Model
Stainless steel housing
GK
Precision
0.01 mm
HUB
Stroke
0.3 mm
L1
Length of connecting cable
500 mm
SZA
Ingress protection
IP67
B
3 mm
D
Diameter
11.5 mm
D1
Diameter
9 mm
G
Thread
M8 x 1 mm
G1
Thread
M 10 x 0.75 mm
L
561 mm
L2
19.5 mm
SW
Width across flats
8 mm
SW2
SW - 6kt Mutter
13 mm
GEW
Weight
130 g
CTN
Customs tariff number
85444290
EAN
European Article Number
4020772004705
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D