??
CAD model selection
Selectable products: 1
554800
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 5020-R01 - Reed switch IP67
Bill of material
554800
BESTNR
Order No.
554800
TYP
Model
Plastic housing
NUT
for T-Slot
T8
L1
Length of connecting cable
300 mm
SZA
Ingress protection
IP67
A
5.7 mm
B
5 mm
D
Diameter
10 mm
G
M8 x 1 mm
L
376 mm
L2
30.5 mm
L3
13 mm
GEW
Weight
50 g
CTN
Customs tariff number
85365019
EAN
European Article Number
4020772005634
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D