??
CAD model selection
Selectable products: 2
17418
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1410WL - AMF-Writer Large, Marking tool
Bill of material
17418
BESTNR
Order No.
TYP
Needle
FUER
WELDON
20
R1
mm
DZ
Speed
0 - 300 1/min
MKZ
max. marking speed
200 m/min
D1
3 mm
D2
20 mm
D3
24 mm
D4
36 mm
D5
42 mm
L1
119 mm
L2
108 mm
L3
11 mm
L4
26 mm
L5
65 mm
L6
36 mm
GEW
Weight
243 g
CTN
Customs tariff number
84663000
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D