??
CAD model selection
Selectable products: 1
17467
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1430WS - AMF-Writer Small, Marking tool
Bill of material
17467
BESTNR
Order No.
17467
TYP
Needle
90R03 Ex00
FUER
WELDON
12
R1
0.3 mm
DZ
Speed
0 - 300 1/min
MKZ
max. marking speed
200 m/min
D1
3 mm
D2
12 mm
L1
72 mm
L2
66 mm
L3
6 mm
L4
34 mm
GEW
Weight
24 g
CTN
Customs tariff number
84663000
EAN
European Article Number
4020772017460
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D