??
CAD model selection
Selectable products: 1
535161
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1440WSL - AMF-Writer Slimline, Marking tool
Bill of material
535161
BESTNR
Order No.
535161
TYP
Needle
90R03 Ex00
R1
0.3 mm
FUER
WELDON
12
DZ
Speed
0 - 300 1/min
MKZ
max. marking speed
200 m/min
D1
3 mm
D2
12 mm
D3
6 mm
L1
85 mm
L2
76 mm
L3
9 mm
L4
34 mm
L5
65 mm
GEW
Weight
28 g
CTN
Customs tariff number
84663000
EAN
European Article Number
4020772535162
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D