??
CAD model selection
Selectable products: 1
17582
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1510CBH - Cleaner, versione Ball Horizontal
Bill of material
17582
BESTNR
Order No.
17582
FUER
WELDON
16
D1
Diameter
16 mm
L1
120 mm
L2
64 mm
A
Insertion depth
40 mm
DZ
max. r.p.m.
100 1/min
DK1
min. KSS pressure
5 bar
DK2
max. KSS pressure
100 bar
GEW
Weight
400 g
CTN
Customs tariff number
84663000
EAN
European Article Number
4020772017583
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D