??
CAD model selection
Selectable products: 1
17715
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1510CZ - Gauge
Bill of material
17715
BESTNR
Order No.
17715
D1
Diameter
44 mm
L1
26.0 mm
D2
Thread
G 1/8"
L2
34 mm
L3
46 mm
L4
SW14 mm
DZ
max. r.p.m.
120 1/min
DK1
min. KSS pressure
5 bar
DK2
max. KSS pressure
100 bar
GEW
Weight
67 g
CTN
Customs tariff number
84663000
EAN
European Article Number
4020772017712
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D