??
CAD model selection
Selectable products: 1
17616
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1520CS - Cleaner, Stick
Bill of material
17616
BESTNR
Order No.
17616
FUER
WELDON
16
GR
Size
100
D1
16 mm
L1
Insertion depth
40 mm
L2
- mm
L3
100 mm
L4
- mm
GEW
Weight
135 g
CTN
Customs tariff number
84663000
EAN
European Article Number
4020772017613
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D