??
CAD model selection
Selectable products: 1
550223
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1560ML - AMF-Marker Large, Marking tool
Bill of material
550223
BESTNR
Order No.
550223
FUER
WELDON
20
D1
3 mm
D2
20 mm
D3
24 mm
D4
36 mm
D5
42 mm
L1
119 mm
L2
113 mm
L3
6.0 mm
L4
26 mm
L5
65 mm
L6
36 mm
GEW
Weight
263 g
CTN
Customs tariff number
84663000
EAN
European Article Number
4020772550226
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D