??
CAD model selection
Selectable products: 1
550477
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1560MLN - Marking needle, fits No. 1550ML
Bill of material
550477
BESTNR
Order No.
550477
TYP
Needle
MLN-90R10 Ex03
AUSFG
Design
Eccentric marking needles
D1
Diameter
3 mm
L1
53.5 mm
R1
Radius
1.0 mm
L2
eccentricity
0.3 mm
GEW
Weight
5 g
CTN
Customs tariff number
84663000
EAN
European Article Number
4020772000516
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.