??
CAD model selection
Selectable products: 2
552306
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1570MM - AMF-Marker Medium, Marking tool
Bill of material
552306
BESTNR
Order No.
FUER
WELDON
20
D1
Diameter
3 mm
D2
Diameter
20 mm
L1
93 mm
L2
88 mm
L3
5 mm
L4
65 mm
L5
50 mm
GEW
Weight
78 g
CTN
Customs tariff number
84663000
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D