??
CAD model selection
Selectable products: 1
550226
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1590MSL - AMF-Marker Slimline, Marking tool
Bill of material
550226
BESTNR
Order No.
550226
FUER
WELDON
12
D1
Diameter
3 mm
D2
Diameter
12 mm
D3
Diameter
6 mm
L1
95 mm
L2
86 mm
L3
9.5 mm
L4
59 mm
L5
44 mm
L6
75 mm
GEW
Weight
29 g
CTN
Customs tariff number
84663000
EAN
European Article Number
4020772000226
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D