??
CAD model selection
Discontinued product
Product discontinued since Oct 31, 2023. Please do not use for new projects.
Selectable products: 1
376434
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7800VPE - Vaccum generator, external
Bill of material
376434
BESTNR
Order No.
376434
MAXV
max. vacuum
93 %
MAXS
max. suction
21.8 l/min.
BDV
Operating pressure for max. vacuum
3.5 bar
VA
Vacuum connection Outside dia.
6 mm
PA
Pneum. connection Outside dia.
6 mm
GEW
Weight
47 g
CTN
Customs tariff number
84149000
EAN
European Article Number
4020772376437
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
2D