??
CAD model selection
Selectable products: 1
428771
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6206ILA - Installation clamping module with indexing
Bill of material
428771
BESTNR
Order No.
428771
GR
Size
KP10.3
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
10 kN
HK
Holding force
25 kN
BDO
Opening operating pressure
5 - 12 bar
ENTR
Opening
pneumatic
AUSBL
Blow out
pneumatic
D
Diameter
112 mm
DN
Diameter
22 mm
D1
Diameter
78 mm
H
35 mm
HA
10 mm
K
8 mm
L
100 mm
LK
Diameter
88 mm
M
6 x M 6 mm
T
25 mm
T1
5 mm
GEW
Weight
1400 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772428778
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D