??
CAD model selection
Selectable products: 1
428755
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6206LA - Installation clamping module
Bill of material
428755
BESTNR
Order No.
428755
GR
Size
KP20.3
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
17.0 kN
HK
Holding force
55 kN
BDO
Opening operating pressure
4.5 - 12 bar
ENTR
Opening
pneumatic
AUSBL
Blow out
pneumatic
D
Diameter
138 mm
DN
Diameter
32 mm
D1
Diameter
102.0 mm
H
49 mm
HA
15 mm
LK
Diameter
115 mm
M
Socket cap screw
8x M6x18 mm
T
34 mm
GEW
Weight
2600 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772428754
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D