??
CAD model selection
Selectable products: 1
303065
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370HARH - Horizontal rapid-clamping cylinder
Bill of material
303065
BESTNR
Order No.
303065
GR
Size
KH20
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
20 kN
HK
Holding force
55 kN
ENTR
Opening
hydraulic
AUSF
Advance motion, hydr. suspension piston
-
BDO
Opening operating pressure
50 - 60 bar
POS
D
Diameter
112 mm
DN
Diameter
32 mm
D1
Diameter
78 mm
D2
Diameter
40 mm
H
109 mm
HA
10 mm
LK
Diameter
88 mm
LK1
Diameter
60 mm
M
Thread
M6 mm
M1
Thread
M6 mm
T
56.5 mm
T1
99 mm
GEW
Weight
2100 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772303068
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D