??
CAD model selection
Selectable products: 1
306258
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370HARH - Horizontal rapid-clamping cylinder
Bill of material
306258
BESTNR
Order No.
306258
GR
Size
KH40
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
40 kN
HK
Holding force
105 kN
ENTR
Opening
hydraulic
AUSF
Advance motion, hydr. suspension piston
X
BDO
Opening operating pressure
50 - 60 bar
POS
D
Diameter
148 mm
DN
Diameter
40 mm
D1
Diameter
102 mm
D2
Diameter
48 mm
H
144 mm
HA
15 mm
LK
Diameter
118 mm
LK1
Diameter
76 mm
M
Thread
M6 mm
M1
Thread
M6 mm
T
73.0 mm
T1
129 mm
GEW
Weight
5200 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772306250
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.