??
CAD model selection
Selectable products: 1
426825
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZB - Clamping flange, Set
Bill of material
426825
BESTNR
Order No.
426825
GR
Size
10
PDF
catalog sheet
PDF
ANZAHL
Set contents
2
D
Diameter
114 mm
DB
Diameter
77.5 mm
H
7.75 mm
LK
Diameter
94 mm
M
8.5 mm
GEW
Weight
360 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772426828
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D