??
CAD model selection
Selectable products: 1
426841
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZB - Clamping flange, Set
Bill of material
426841
BESTNR
Order No.
426841
GR
Size
40
PDF
catalog sheet
PDF
ANZAHL
Set contents
2
D
Diameter
202 mm
DB
Diameter
146.0 mm
H
16.00 mm
LK
Diameter
172 mm
M
13.0 mm
GEW
Weight
1100 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772426842
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D